Image of WMAN-05C WMAN-05C Manifold With Brackets 5' Wide 5 Taps

WMAN-05C Manifold With Brackets 5' Wide 5 Taps

Brand: Gleason Reel

Catalog ID: WMAN-05C

Collection name: ToolAssistPro™

Manifold With Brackets 5' Wide 5 Taps

  • 5 ft. with 5 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

General

Catalog Number

WMAN-05C

Finish Type

Beige Polyester

UPC

783246007124

Dimensions

Gross Weight with Packaging

28

Width

5 in