Image of WMAN-08C WMAN-08C Manifold With Brackets 8' Wide 8 Taps
Image of WMAN-08C WMAN-08C Manifold With Brackets 8' Wide 8 Taps
play
Tool Assist Pro for material handling and ergonomics

WMAN-08C Manifold With Brackets 8' Wide 8 Taps

Brand: Gleason Reel

Catalog ID: WMAN-08C

Collection name: ToolAssistPro™

Manifold With Brackets 8' Wide 8 Taps

  • 8 ft. with 6 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used
ToolAssistPro-Logo

General

Catalog Number

WMAN-08C

Finish Type

Beige Polyester

UPC

783246007155

Dimensions

Gross Weight with Packaging

42

Width

8 in