WR-06-36 Festoon Kit, Steel Trolleys (6), up to 0.94" O.D. Round Cable/Hose Saddle
Image not found

WR-06-36 Festoon Kit, Steel Trolleys (6), up to 0.94" O.D. Round Cable/Hose Saddle

Brand: Gleason Reel

Catalog ID: WR-06-36

Festoon Kit, Steel Trolleys (6), up to 0.94" O.D. Round Cable/Hose Saddle

  • Features steel trolleys and all necessary wire rope and hardware for complete festoon system
  • Each trolley has 15 lbs. weight capacity
  • Fits standard wire rope with maximum O.D. of 1/4 in.
  • Cable/hose must be ordered separately

General

Cable Type

Catalog Number

WR-06-36

Material

Steel

Product Category

Festoons

Type

Festoon Kit

UPC

783246002969

Conductor Related

Cable Type