Image of WS30-T03 WS30-T03 Steel Track 3', For Loads up to 30 Lbs.
Image of WS30-T03 WS30-T03 Steel Track 3', For Loads up to 30 Lbs.
play
Tool Assist Pro for material handling and ergonomics

WS30-T03 Steel Track 3', For Loads up to 30 Lbs.

Brand: Gleason Reel

Catalog ID: WS30-T03

Collection name: ToolAssistPro™

Steel Track 3', For Loads up to 30 Lbs.

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included
ToolAssistPro-Logo

General

Catalog Number

WS30-T03

Load Capacity

30 lbs

Series

WS30 - C-Rail Series

Type

Rail

UPC

783246009777

Force Related

Load Capacity

30 lbs