Image of WS30-T08-UNF WS30-T08-UNF Ws30 Rail, Unfinished 8'

WS30-T08-UNF Ws30 Rail, Unfinished 8'

Brand: Gleason Reel

Catalog ID: WS30-T08-UNF

Collection name: ToolAssistPro™

Ws30 Rail, Unfinished 8'

  • For loads up to 30 lbs. (13.5 kg)
  • Standard duty tool rail and horizontal supports up to 30 pounds maximum load

General

Catalog Number

WS30-T08-UNF

Finish Type

Beige Polyester

Load Capacity

30 lbs

Series

WS30 - C-Rail

Type

Rail

UPC

783246012289

Force Related

Load Capacity

30 lbs