Image of WS30-T09 WS30-T09 Steel Track 9', For Loads up to 30 Lbs.

WS30-T09 Steel Track 9', For Loads up to 30 Lbs.

$123.53 USD

Brand: Gleason Reel

Catalog ID: WS30-T09

Collection name: ToolAssistPro™

Steel Track 9', For Loads up to 30 Lbs.

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included

General

Catalog Number

WS30-T09

Load Capacity

30 lbs

Series

WS30 - C-Rail

Type

Rail

UPC

783246009838

Force Related

Load Capacity

30 lbs