WS30-WS03 WS30 Rail 3', For Loads Up To 30 Lbs., Beige Polyester Finish
Image of WS30-WS03 WS30-WS03 WS30 Rail 3', For Loads Up To 30 Lbs., Beige Polyester Finish
Image of WS30-WS03 WS30-WS03 WS30 Rail 3', For Loads Up To 30 Lbs., Beige Polyester Finish
play
Tool Assist Pro for material handling and ergonomics

WS30-WS03 WS30 Rail 3', For Loads Up To 30 Lbs., Beige Polyester Finish

$490.38 USD

Brand: Gleason Reel

Catalog ID: WS30-WS03

Collection name: ToolAssistPro™

WS30 Rail 3', For Loads Up To 30 Lbs., Beige Polyester Finish

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)
ToolAssistPro-Logo

General

Catalog Number

WS30-WS03

Item Type

Swing

Load Capacity

30 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011602

Dimensions

Length - Boom

3 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Wall