Image of WS50-BB06A WS50-BB06A Bin Bar with Brackets 6'

WS50-BB06A Bin Bar with Brackets 6'

$245.97 USD

Brand: Gleason Reel

Catalog ID: WS50-BB06A

Collection name: ToolAssistPro™

Bin Bar with Brackets 6'

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB06A

Finish Type

Beige Polyester

UPC

783246010377

Dimensions

Width

6 in