Image of WS50-BB07A WS50-BB07A Bin Bar with Brackets 7' Wide

WS50-BB07A Bin Bar with Brackets 7' Wide

Brand: Gleason Reel

Catalog ID: WS50-BB07A

Collection name: ToolAssistPro™

Bin Bar with Brackets 7' Wide

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB07A

Finish Type

Beige Polyester

UPC

783246010384

Dimensions

Width

7 in