Image not found

WS50-SS00 Bracket Kit for Style “A” Shelves 12" Deep

Brand: Gleason Reel

Catalog ID: WS50-SS00

Collection name: ToolAssistPRO™

Bracket Kit for Style “A” Shelves 12" Deep

  • Hold up to 50 lbs. (22.5 kg) of parts, tools, etc.
  • Adjustable tilt with style A in 12 inches (305 feet)

General

Catalog Number

WS50-SS00

Finish Type

UPC

783246010803