Image not found

WS50-SS00A Bracket Kit for Style “B” Shelves 12" Deep

Brand: Gleason Reel

Catalog ID: WS50-SS00A

Collection name: ToolAssistPro™

Bracket Kit for Style “B” Shelves 12" Deep

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style B in 12 inches (305 feet)

General

Catalog Number

WS50-SS00A

Finish Type

Polyester Powder Coat

UPC

783246006103

Dimensions

Depth

12 in