Image of WS50-SS04 WS50-SS04 Shelf Component 12"D x 42"W

WS50-SS04 Shelf Component 12"D x 42"W

$447.22 USD

Brand: Gleason Reel

Catalog ID: WS50-SS04

Collection name: ToolAssistPro™

Steel Shelf 12"D x 42"W

  • Hold up to 50 lbs. (22.5 kg) of parts, tools, etc.
  • Adjustable tilt with style A in 12 inches (305 feet)

General

Catalog Number

WS50-SS04

Finish Type

Polyester Powder Coat

UPC

783246010254

Dimensions

Depth

12 in

Width

42 in