Image of WS50-SS06 WS50-SS06 Shelf Component 12"D x 66"W

WS50-SS06 Shelf Component 12"D x 66"W

$531.01 USD

Brand: Gleason Reel

Catalog ID: WS50-SS06

Collection name: ToolAssistPRO™

Steel Shelf 12"D x 66"W

  • Hold up to 50 lbs. (22.5 kg) of parts, tools, etc.
  • Adjustable tilt with style A in 12 inches (305 feet)

General

Catalog Number

WS50-SS06

Finish Type

UPC

783246010278

Dimensions

Depth

12

Width

66 in