Image not found

WS50-SS06A Shelves With Brackets Style “B”–12" Deep 68" Wide

$628.85 USD

Brand: Gleason Reel

Catalog ID: WS50-SS06A

Collection name: ToolAssistPro™

Shelves With Brackets Style “B”–12" Deep 68" Wide

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style B in 12 inches (305 feet)

General

Catalog Number

WS50-SS06A

Finish Type

Polyester Powder Coat

UPC

783246010315

Dimensions

Depth

12 in

Width

68 in