Image of WS50-SS185 WS50-SS185 Shelf Component 18"D x 54"W

WS50-SS185 Shelf Component 18"D x 54"W

$508.75 USD

Brand: Gleason Reel

Catalog ID: WS50-SS185

Collection name: ToolAssistPro™

Steel Shelf 18"D x 54"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)

General

Catalog Number

WS50-SS185

Finish Type

Polyester Powder Coat

UPC

783246006783

Dimensions

Depth

18 in

Width

54 in