Image of WS50-T03-UNF WS50-T03-UNF Ws50 Rail, Unfinished 3'

WS50-T03-UNF Ws50 Rail, Unfinished 3'

Brand: Gleason Reel

Catalog ID: WS50-T03-UNF

Collection name: ToolAssistPro™

Ws50 Rail, Unfinished 3'

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

General

Catalog Number

WS50-T03-UNF

Finish Type

Beige Polyester

Load Capacity

50 lbs

Series

WS50 - C-Rail

Type

Rail

UPC

783246012142

Force Related

Load Capacity

50 lbs