Image of WS60-G06 WS60-G06 Galvanized WS60 6' Track, 250 lb Capacity

WS60-G06 Galvanized WS60 6' Track, 250 lb Capacity

$271.83 USD

Brand: Gleason Reel

Catalog ID: WS60-G06

Collection name: ToolAssistPro™

Galvanized WS60 6' Track, 250 lb Capacity

  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

General

Catalog Number

WS60-G06

Load Capacity

250 lbs

Series

WS60 - C-Rail Series

Type

Rail

UPC

783246011015

Force Related

Load Capacity

250 lbs