Image of WS60-G18 WS60-G18 Galvanized WS60 18' Track, 250 lb Capacity

WS60-G18 Galvanized WS60 18' Track, 250 lb Capacity

$811.25 USD

Brand: Gleason Reel

Catalog ID: WS60-G18

Collection name: ToolAssistPro™

Galvanized WS60 18' Track, 250 lb Capacity

  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

General

Catalog Number

WS60-G18

Load Capacity

250 lbs

Series

WS60 - C-Rail Series

Type

Rail

UPC

783246011046

Force Related

Load Capacity

250 lbs