Image not found

WS60-MB Mounting Base For C-60 Track

$262.96 USD

Brand: Gleason Reel

Catalog ID: WS60-MB

Collection name: ToolAssistPro™

Mounting Base For C-60 Track

  • Having capacity of 250 lb. (112.5 kg) and made of aluminium
  • Balance reel and tool not included

General

Catalog Number

WS60-MB

Load Capacity

250 lbs

Series

WS60 - C-Rail Series

Type

Mounting Base

UPC

783246006745

Force Related

Load Capacity

250 lbs