Image of WSD-SA WSD-SA Splice Angle Kit, Diamond Rail

WSD-SA Splice Angle Kit, Diamond Rail

Brand: Gleason Reel

Catalog ID: WSD-SA

Collection name: ToolAssistPro™

Splice Angle Kit, Diamond Rail

  • Capacity 30 lbs. (13.5 Kg)
  • Curved sections with 3 ft. (0.9m) radius form 90? corner and connect to other curved or straight track sections for smooth, non-stop trolley movement
  • Threaded hangers may be hung from overhead beams or from WS50 rail using standard track nut

General

Catalog Number

WSD-SA

Finish Type

ZINC PLATED

Load Capacity

30 lbs

Series

WSD - Diamond Rail Series

Type

Splice Kit

UPC

783246003782

Force Related

Load Capacity

30 lbs