WTF-050301 Single Column Workstation Kit with Trolley 36" Fixed Boom
Image of WTF-050301 WTF-050301 Single Column Workstation Kit with Trolley 36" Fixed Boom

WTF-050301 Single Column Workstation Kit with Trolley 36" Fixed Boom

Brand: Gleason Reel

Catalog ID: WTF-050301

Collection name: ToolAssistPro™

Single Column Workstation Kit with Trolley 36" Fixed Boom

Single Column Kits Are The Efficient And Economical Way To Meet Ergonomic Requirements. Each Kit Is Complete With Universal Bracket For Mounting Everything From An Air Line Fitting To Peg Board.

  • 180 degree swing or fixed boom
  • Safety hook or balancer trolley
  • Universal Bracket for mounting everything from an air line fitting to peg board

General

Catalog Number

WTF-050301

Item Type

Fixed

Load Capacity

30 lbs

Mounting Method

Bench Top

Type

Jib Crane Kit

UPC

783246006912

Dimensions

Length - Boom

3 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Bench Top