Explore cable management solutions from Gleason Reel, designed to enhance the efficiency and durability of EV charging stations. This video introduces our specially engineered EV cable reels that support Level 2 and Level 3 charging applications.
Our EV cable reels are equipped with a spring motor and a dual spool mechanism, tailored to facilitate smooth and reliable cable handling. Adjustable saddle clamps are also highlighted, which adjust to ensure optimal alignment and reduce cable wear, extending the lifespan of the charging station.
Additionally, the video covers the integration of a precise limit switch operated by a 1/2 HP motor contained within a durable NEMA 3R enclosure. This setup ensures that the system is protected against environmental elements such as dust and water, making it suitable for both indoor and outdoor use.