HIPOTRONICS_20210909_092123_PRODIMAGE
HIPOTRONICS_20210909_092123_PRODIMAGE

OCCM-E – Oil Tester calibration meter

$4,206.00 USD

Brand:

Hipotronics

Catalog ID:

OCCM-E

Oil Tester, Calibration meter, 0.5% F.S. Accuracy

  • Digital Calibration and ramp rate meter
  • Digital display (0.5 inch)
  • Offers 0.5% accuracy at F.S.

Product details

General

Catalog Number

OCCM-E

UPC

850029708056

Dimensions

Dimensions

15 in x 11 in x 10 in

Height

10 in

Length

15 in

Weight

8 lb

Width

11 in

Resources and downloads