Image of TC-1816-KIT ASTM D1816 Electrode Test Kit

ASTM D1816 Electrode Test Kit

$1,991.00 USD

Brand: Hipotronics

Catalog ID: TC-1816-KIT

Electrode Test Kit for ASTM D1816. Includes motor-driven circulating system and two VDE electrodes. Electrodes are installed into the OC-TC test cell. 0.08 and 0.04 inch gap gauges are supplied.

ASTM 1816 electrode kit for use with OC60-DI

General

Catalog Number

TC-1816-KIT

UPC

850029708032

Dimensions

Dimensions

6 in x 6 in x 6 in

Height

6 in

Length

6 in

Weight

2 lb

Width

6 in