Image of TC-156-KIT IEC 156 Electrode Test Kit

IEC 156 Electrode Test Kit

$1,398.00 USD

Brand: Hipotronics

Catalog ID: TC-156-KIT

Electrode Test Kit for IEC 156. Includes two VDE electrodes. Electrodes are installed into the OC-TC test cell. 0.1 inch gap gauge is supplied.

IEC 156 electrode kit for use with OC60-DI

General

Catalog Number

TC-156-KIT

UPC

850029708025

Dimensions

Dimensions

6 in x 6 in x 6 in

Height

6 in

Length

6 in

Weight

1.5 lb

Width

6 in