Image of OCCM-E OCCM-E – Oil Tester calibration meter

OCCM-E – Oil Tester calibration meter

$4,821.00 USD

Brand: Hipotronics

Catalog ID: OCCM-E

Oil Tester, Calibration meter, 0.5% F.S. Accuracy

  • Digital Calibration and ramp rate meter
  • Digital display (0.5 inch)
  • Offers 0.5% accuracy at F.S.

General

Catalog Number

OCCM-E

UPC

850029708056

Dimensions

Dimensions

6 in x 6 in x 6 in

Height

6 in

Length

6 in

Weight

8 lb

Width

6 in