Image of TC-877-KIT ASTM D877 Electrode Test Kit

ASTM D877 Electrode Test Kit

$594.00 USD

Brand: Hipotronics

Catalog ID: TC-877-KIT

Electrode Test Kit for ASTM D877. Includes two flat disc electrodes. Electrodes are installed into the OC-TC test cell. 0.1 inch gap gauge is supplied.

ASTM D877 electrode kit for use with OC60-DI

General

Catalog Number

TC-877-KIT

UPC

850029708049

Dimensions

Dimensions

6 in x 6 in x 6 in

Height

6 in

Length

6 in

Weight

1 lb

Width

6 in