
Brand: Bell
Catalog ID: PBC300WH
Application
Flat
Catalog Number
PBC300WH
Color
White
Construction
Nonmetallic
Cover Type
Blank/Flat
EU RoHS Indicator
No
Material
Nonmetallic
Material Type
Non-metallic
Type
Cover
UPC
092326130066
Weather Resistant
Yes
Actual Depth
0.468 in
Cubic Capacity
6.36060915 cu.in
Depth
0.35 in
Height
4.263 in
Package Height
4.266 in
Package Length
0.469 in
Package Weight
0.151 lb
Package Width
4.266 in
Weight
0.12 lb
Width
4.263 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
5040
Standard Package
10