HUBBELL
2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, Gray
Image of PDB77550GY 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, Gray

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: PDB77550GY

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, Gray

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (6) 3/4 in. closure plugs and (5) reducer bushings
  • 2 in. deep
  • Mounting hardware included
  • Multi-lingual instructions in each package

General

Catalog Number

PDB77550GY

Color

Gray

Construction

Nonmetallic

EU RoHS Indicator

No

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Number Of Outlets

7

Thread Size

1/2 or 3/4 in

Type

2-Gang

UPC

092326130325

Weather Resistant

Yes

Dimensions

Cubic Capacity

26.5 cu.in

Depth

2 in

Height

4.625 in

Package Height

4.625 in

Package Length

2 in

Package Weight

0.725 lb

Package Width

5.617 in

Thread Size

1/2 or 3/4 in

Width

5.617 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

7

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

882

Standard Package

6