HUBBELL
Image of A3000W ALLURE® 3 -Gang Wallplate, White
Image of A3000W ALLURE® 3 -Gang Wallplate, White
play
TayMac®: Allure® Designer Wall Plates

ALLURE® 3 -Gang Wallplate, White

Brand: TayMac

Catalog ID: A3000W

Collection name: ALLURE®

ALLURE® 3 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Catalog Number

A3000W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Number of Gang(s)

3-Gang

Style

3-Device

Sub Brand

Allureâ„¢

UPC

092326711234

Dimensions

Dimensions

0.35 in x 6.82 in x 5.09 in

Height

5.09 in

Length

0.35 in

Weight

0.152 lb

Width

6.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

114

Minimum Pack Quantity

3

Pallet Quantity

3078

Media

Videos

play
TayMac®: Allure® Designer Wall Plates