HUBBELL
Image of 5500W 2-Gang MASQUE® 5000 Wallplate, Decorator, White
Image of 5500W 2-Gang MASQUE® 5000 Wallplate, Decorator, White
play
3D View
play
360 View
play
MASQUE® Wallplates
Buy America(n) Qualified

2-Gang MASQUE® 5000 Wallplate, Decorator, White

Brand: TayMac

Catalog ID: 5500W

Collection name: MASQUE®

2-Gang MASQUE® 5000 Wallplate, Decorator, White

TayMac® MASQUE® 5000 Series Cover wall plates provide a contemporary, designer look. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors - MASQUE® 5000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Customize with MASQUE® Adapters
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

5500W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

2-Gang

Sub Brand

MASQUE® 5000 Series

UPC

092326101462

Wall Plate Opening

Decorator/Rocker

Dimensions

Dimensions

0.32 in x 4.75 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.103 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5390

Media

Videos

play
MASQUE® Wallplates

3D AR Model

360 View