
Brand: Bell
Catalog ID: PLTS100WH
Adjustable Detection Sensitivity
No
Catalog Number
PLTS100WH
Color
White
Construction
Nonmetallic
Dusk to Dawn
No
EU RoHS Indicator
No
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Type
Lighting
UPC
092326130226
Weather Resistant
Yes
Cubic Capacity
43.94 cu.in
Depth
6.5 in
Height
2.6 in
Package Height
4.78 in
Package Length
2.4 in
Package Weight
0.3 lb
Package Width
4.48 in
Width
2.6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
1920
Standard Package
12