Brand: Hubbell Power Systems
Catalog ID: WEGADSS106
The Hubbell ADSS Wedge Style Deadend is designed for fast, easy, and reliable installation of ADSS (All Dielectric Self-Support) aerial fiber optic cable.
Application
Dead ending of ADSS cable
Catalog Number
WEGADSS106
Material
Polyethylene
Product Category
Communications Connectors
UPC
096359606796
Dimensions
7.8 in x 3.3 in x 1.7 in
Height
1.7 in
Length
7.8 in
Width
3.3 in
Carton Quantity
30
Minimum Pack Quantity
30