HUBBELL
Image of ASCF114 ADSS Suspension Clamp, Fixed, .591"-.787" Dia.

ADSS Suspension Clamp, Fixed, .591"-.787" Dia.

Brand: Hubbell Power Systems

Catalog ID: ASCF114

ADSS Fixed Suspension Clamp for .591"-.787" cable diameters

The Hubbell ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The versatility of the clamp allows the installer to either fix the clamp to the pole using a through bolt or band. If a loose tangent is required, the clamp can be suspended using a standard J-hook (Part # PSC2080237).

  • Clamp can be fixed to the pole using a through bolt or band or suspended using a standard J-hook
  • For tangent suspensions of spans up to 600 ft.

General

Application

ADSS Suspension clamp, fixed

Catalog Number

ASCF114

Material

Aluminum; Polyethylene

Product Category

Communications Connectors

UPC

096359606840

Dimensions

Dimensions

2.050 in x 3.500 in x 7.250 in

Height

7.25 in

Length

2.05 in

Weight

1.134 lb

Width

3.5 in

Logistics

Carton Quantity

20

Pallet Quantity

1100