HUBBELL
Image of HUBSUSF206 Aluminum ADSS Suspension Clamp, Fixed, .826"-.900" Dia.
Image of HUBSUSF206 Aluminum ADSS Suspension Clamp, Fixed, .826"-.900" Dia.
play

Aluminum ADSS Suspension Clamp, Fixed, .826"-.900" Dia.

Brand: Hubbell Power Systems

Catalog ID: HUBSUSF206

Fixed ADSS suspension clamp for .826"-.900" cable diameters.

The Hubbell fixed aluminum ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The clamp allows the installer to fix the clamp to the pole using either a through bolt or band and supports a full range of ADSS cable sizes from 0.426” to 1.050” diameter.

  • Installation with through bolt or banding
  • Versatile design can be used as a stringing block (with inserts removed)
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

Product details

General

Application

ADSS Cable Suspension

Bolt Installation Torque (Recommended)

180 in-lbs

Catalog Number

HUBSUSF206

Material - Bolt

Galvanized Steel

Material - Casting

Aluminum Alloy

Material - Washer

Galvanized steel/Neoprene

Product Category

Communications Connectors

UPC

096359666240

Dimensions

Dimensions

6.085 in x 5.626 in x 3.698 in

Height

3.698 in

Length

6.085 in

Weight

2.361 lb

Width

5.626 in

Logistics

Carton Quantity

10

Pallet Quantity

270

Resources and downloads

Media

Videos

play
Hubbell Power Systems Aluminum ADSS Suspension Clamp Installation