Brand: Chance
Catalog ID: PSC1022183
These anchor rod extensions primarily are for making above-grade connections between installed anchors and guy wires. Each extension rod has a clevis on one end and a forged eye on the other end. The eye is designed to distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each extension rod is stronger than the rod itself. Each extension rod is hot dip galvanized and includes a high-strength clevis bolt and nut.
Application
Earth Tension Anchoring
Catalog Number
PSC1022183
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Twineye
Material Type
Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
36000 lb.
Type
Anchor Rod
UPC
096359451440
Dimensions
24.000 in x 5.500 in x 2.000 in
Height
2 in
Length
24 in
Rod Diameter
1 in
Weight
9.1 lb
Width
5.5 in
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
36000 lb.
Standard Package
5