HUBBELL
Z
Z

Anchor, Bumper Post, 3.5inX 60in

Brand:

Chance

Catalog ID:

T1120192

Bumper Post 3.5" (88.9 mm) Outside Diameter Pipe, 60" (1524 mm) long with 8" (203 mm) Helix.

Protect transformers, switchgear and guys. Any equipment needing bumper protection is an ideal candidate. Cheaper than concrete. Installation in minutes regardless of weather conditions. Available power diggers can install through black-top surfaces. Hot-dipgalvanized corrosion-resistant finish.

  • Protect transformers, switchgear and guys.
  • Installation in minutes regardless of weather conditions.
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

T1120192

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Number of Helices

1

Type

Helical Anchors

UPC

096359055846

Dimensions

Anchor Helix Diameter(s)

8 in

Dimensions

67.000 in x 7.500 in x 7.500 in

Height

7.5 in

Length

67 in

Weight

44.1 lb

Width

7.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

12

Standard Package

1

Resources and downloads