HUBBELL
Z

Anchor, Bumper Post, 3.5in diameter X 84in long

Brand: Chance

Catalog ID: C1120275

Bumper Post 3.5" (88.9 mm) Outside Diameter Pipe, 84" (2134 mm) long with 8" (203 mm) Helix.

Protect transformers, switchgear and guys. Any equipment needing bumper protection is an ideal candidate. Cheaper than concrete. Installation in minutes regardless of weather conditions. Available power diggers can install through black-top surfaces. Hot-dipgalvanized corrosion-resistant finish.

  • Protect transformers, switchgear and guys.
  • Installation in minutes regardless of weather conditions.
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

C1120275

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Standard

Number of Helices

1

Type

Helical Anchors

UPC

096359010159

Dimensions

Anchor Helix Diameter(s)

8 in

Dimensions

84.000 in x 8.000 in x 8.000 in

Height

8 in

Length

84 in

Weight

53.488 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

1

Logistics

Pallet Quantity

12

Standard Package

1