HUBBELL
WBP_SFRFGGY_PRODIMAGE
WBP_SFRFGGY_PRODIMAGE
Discontinued

Connector, Snap-Fit, RCA to F-Coupler, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRFGGY

Connector, Snap-Fit, RCA to F-Coupler, Gray.

Standard Product

Product details

General

Application

Snap-Fit RCA to F-Connector

Catalog Number

SFRFGGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

RCA to F-Connector

Temperature Rating

Per TIA

Type

F-Type

UPC

662620854434

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads