HUBBELL
Image of SFF3GBK F Coax, Snap-Fit, 3GHz, Gold, Black
Image of SFF3GBK F Coax, Snap-Fit, 3GHz, Gold, Black

F Coax, Snap-Fit, 3GHz, Gold, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFF3GBK

F Coax, Snap-Fit, 3GHz, Gold, Black

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Black

Standard Product

General

Application

F Coax

Catalog Number

SFF3GBK

Contact

Copper, Gold Flash

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326696

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper, Gold Flash

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25