HUBBELL
Image of SFRCGNEI RCA Solder Coupler, Electric Ivory/Green
Image of SFRCGNEI RCA Solder Coupler, Electric Ivory/Green
Discontinued

RCA Solder Coupler, Electric Ivory/Green

Brand: Hubbell Premise Wiring

Catalog ID: SFRCGNEI

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Electric Ivory/Green

  • INFINe ConnectorRCA Solder Coupler Termination
  • Electric Ivory/Green

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCGNEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850528

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25