HUBBELL
Image of SFRCORBK RCA Connector, Solder Termination, Orange Insulator, Black Housing
Discontinued

RCA Connector, Solder Termination, Orange Insulator, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCORBK

RCA Connector, Solder Termination, Orange Insulator, Black Housing

  • RCA Connector
  • Solder Termination
  • Orange Insulator
  • Black Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCORBK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620287546

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25