HUBBELL
Image of SFRCORRW Recessed RCA Connector, Orange Insulator, White Housing
Discontinued

Recessed RCA Connector, Orange Insulator, White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCORRW

Recessed RCA Connector, Orange Insulator, White Housing

  • Recessed RCA Connector
  • Orange Insulator
  • White Housing

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCORRW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286617

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25