WBP_SFGRFEI_PRODIMAGE
WBP_SFGRFEI_PRODIMAGE
Discontinued

Connectors, Snap-Fit, F-Style, Recessed, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

SFGRFEI

Connector Snap-Fit, F-Style, Recessed.

Standard Product

Product details

General

Application
Snap-Fit Gold F-Connector, Recessed
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, Recessed
Temperature Rating
Per TIA
Type
F-Type
UPC
662620202396

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads