WBP_SFHC14W_PRODIMAGE
WBP_SFHC14W_PRODIMAGE

Snap-Fit, Keystone, HDMI, 1.4A, A to A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFHC14W

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, White

Standard Product

Product details

General

Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Feedthrough
Temperature Rating
Per TIA
Type
HDMI
UPC
662620306704

Dimensions

Display Size
1-Unit

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25