HUBBELL
Image of SFRCBGY INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Blue
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFRCBGY

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Blue

  • INFINe ConnectorRCA Solder Coupler Termination
  • Gray/Blue

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850443

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25