HUBBELL
Image of SFRCBKFFBK RCA Connector, Female to Female, Black Insulator, Black Housing
Discontinued

RCA Connector, Female to Female, Black Insulator, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBKFFBK

RCA Connector, Female to Female, Black Insulator, Black Housing

  • RCA Connector
  • Female to Female
  • Black Insulator
  • Black Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBKFFBK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849362

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25