Brand: Hubbell Premise Wiring
Catalog ID: SFRCGNBK
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRCGNBK
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Green Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620850498
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25