HUBBELL
Image of SFRCGNROW Recessed RCA Connector, Green Insulator, Office White Housing
Discontinued

Recessed RCA Connector, Green Insulator, Office White Housing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFRCGNROW

Recessed RCA Connector, Green Insulator, Office White Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCGNROW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286532

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25