HUBBELL
Image of SFRCORFFGY RCA Connector, Female to Female, Orange Insulator, Gray Housing
Discontinued

RCA Connector, Female to Female, Orange Insulator, Gray Housing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFRCORFFGY

RCA Connector, Female to Female, Orange Insulator, Gray Housing

  • RCA Connector
  • Female to Female
  • Orange Insulator
  • Gray Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCORFFGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620286310

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25